KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM05AR70J105KH Hist.PN: 04026C105KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 1 μ | ± 10 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 5.561 μΩ
R1 = 3.257 mΩ
R2 = 6.594 Ω
R3 = 369.1 mΩ
R4 = 1 GΩ
L1 = 959.3 pH
L2 = 47.52 nH
L3 = 16.42 nH
C1 = 870 nF
C2 = 110 nF
C3 = 19 nF
ESR
R0 = 3.352 mΩ
R1 = 312.5 Ω
R2 = 188.6 Ω
R3 = 49.56 Ω
R4 = 28.53 Ω
R5 = 9.882 Ω
R6 = 519.9 mΩ
R7 = 21.78 mΩ
R8 = 346.7 μΩ
R9 = 263.3 mΩ
R10 = 5.428 μΩ
R11 = 130.7 mΩ
R12 = 73.24 mΩ
R13 = 4.749 pΩ
L1 = 488.6 μH
L2 = 1.277 nH
L3 = 2.784 pH
L4 = 701 kH
L5 = 350.6 pH
C1_8 = 29.26 μF
C9 = 49.14 μF
C10 = 4.137 mF
C11 = 32.75 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General