KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71C682JH Hist.PN: 0201YC682JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 6.8 n | ± 5 % | 16 | X7R | Sn | General | MLCC |
Impedance
R0 = 523.1 μΩ
R1 = 81.58 mΩ
R2 = 6.063 Ω
R3 = 12.33 Ω
R4 = 1 GΩ
L1 = 356.3 pH
L2 = 1.854 nH
L3 = 5.54 nH
C1 = 5.916 nF
C2 = 680 pF
C3 = 163.2 pF
ESR
R0 = 97.32 mΩ
R1 = 77.72 mΩ
R2 = 8.88 mΩ
R3 = 22.9 mΩ
R4 = 25.33 mΩ
R5 = 7.218 mΩ
R6 = 6 mΩ
R7 = 5.776 mΩ
R8 = 4.67 mΩ
R9 = 67.49 MΩ
R10 = 1.624 Ω
R11 = 1.348 Ω
R12 = 243.8 mΩ
R13 = 140.8 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 18.38 pH
L5 = 591.7 aH
C1_8 = 1.558 μF
C9 = 54.66 nF
C10 = 83.24 nF
C11 = 14.03 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General