KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A681KH Hist.PN: 0201ZC681KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 680 p | ± 10 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 648.1 μΩ
R1 = 332.3 mΩ
R2 = 19.17 Ω
R3 = 13.77 Ω
R4 = 1 GΩ
L1 = 362.4 pH
L2 = 1.77 nH
L3 = 7.137 nH
C1 = 591.6 pF
C2 = 68 pF
C3 = 16.32 pF
ESR
R0 = 382.1 mΩ
R1 = 2.822 Ω
R2 = 274.4 mΩ
R3 = 234.3 mΩ
R4 = 116.6 mΩ
R5 = 67.06 mΩ
R6 = 60 mΩ
R7 = 56.31 mΩ
R8 = 48.9 mΩ
R9 = 548.6 kΩ
R10 = 102.5 Ω
R11 = 2.752 Ω
R12 = 44.99 mΩ
R13 = 661.4 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 8.758 pH
L5 = 5.823 pH
C1_8 = 40.06 nF
C9 = 28.16 nF
C10 = 234.6 pF
C11 = 4.159 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General