KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A471JH Hist.PN: 0201ZC471JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 470 p | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 670.7 μΩ
R1 = 416.3 mΩ
R2 = 23.06 Ω
R3 = 14.02 Ω
R4 = 1 GΩ
L1 = 363.4 pH
L2 = 1.757 nH
L3 = 7.433 nH
C1 = 408.9 pF
C2 = 47 pF
C3 = 11.28 pF
ESR
R0 = 475.9 mΩ
R1 = 5.02 Ω
R2 = 475.8 mΩ
R3 = 340.2 mΩ
R4 = 148.9 mΩ
R5 = 95.88 mΩ
R6 = 86.81 mΩ
R7 = 81.14 mΩ
R8 = 71.27 mΩ
R9 = 253.5 kΩ
R10 = 199.3 Ω
R11 = 3.086 Ω
R12 = 34.3 mΩ
R13 = 847.7 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 7.776 pH
L5 = 8.403 pH
C1_8 = 22.26 nF
C9 = 25.32 nF
C10 = 91.47 pF
C11 = 3.422 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General