KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A331KH Hist.PN: 0201ZC331KAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 330 p | ± 10 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 693.1 μΩ
R1 = 516.6 mΩ
R2 = 27.52 Ω
R3 = 14.26 Ω
R4 = 1 GΩ
L1 = 364.4 pH
L2 = 1.745 nH
L3 = 7.728 nH
C1 = 287.1 pF
C2 = 33 pF
C3 = 7.92 pF
ESR
R0 = 587.1 mΩ
R1 = 8.716 Ω
R2 = 805.9 mΩ
R3 = 486.3 mΩ
R4 = 188.3 mΩ
R5 = 135 mΩ
R6 = 123.6 mΩ
R7 = 115.1 mΩ
R8 = 102.2 mΩ
R9 = 121.1 kΩ
R10 = 376.6 Ω
R11 = 3.443 Ω
R12 = 26.46 mΩ
R13 = 1.075 Ω
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 6.939 pH
L5 = 11.94 pH
C1_8 = 12.69 nF
C9 = 22.87 nF
C10 = 37.12 pF
C11 = 2.839 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General