KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A222JH Hist.PN: 0201ZC222JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 2.2 n | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 581 μΩ
R1 = 162.4 mΩ
R2 = 10.66 Ω
R3 = 13.02 Ω
R4 = 1 GΩ
L1 = 359.3 pH
L2 = 1.812 nH
L3 = 6.272 nH
C1 = 1.914 nF
C2 = 220 pF
C3 = 52.8 pF
ESR
R0 = 190.2 mΩ
R1 = 451.9 mΩ
R2 = 47.72 mΩ
R3 = 71.57 mΩ
R4 = 53.52 mΩ
R5 = 21.52 mΩ
R6 = 18.55 mΩ
R7 = 17.63 mΩ
R8 = 14.76 mΩ
R9 = 6.382 MΩ
R10 = 12.38 Ω
R11 = 1.912 Ω
R12 = 106.5 mΩ
R13 = 300.5 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 12.78 pH
L5 = 1.815 pH
C1_8 = 259.1 nF
C9 = 39.49 nF
C10 = 4.684 nF
C11 = 7.73 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General