KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A152JH Hist.PN: 0201ZC152JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 1.5 n | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 602.1 μΩ
R1 = 205.1 mΩ
R2 = 12.91 Ω
R3 = 13.26 Ω
R4 = 1 GΩ
L1 = 360.3 pH
L2 = 1.798 nH
L3 = 6.542 nH
C1 = 1.305 nF
C2 = 150 pF
C3 = 36 pF
ESR
R0 = 238.8 mΩ
R1 = 821.3 mΩ
R2 = 84.43 mΩ
R3 = 105.4 mΩ
R4 = 68.99 mΩ
R5 = 31.18 mΩ
R6 = 27.2 mΩ
R7 = 25.75 mΩ
R8 = 21.82 mΩ
R9 = 2.866 MΩ
R10 = 24.67 Ω
R11 = 2.153 Ω
R12 = 80.4 mΩ
R13 = 388.7 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 11.3 pH
L5 = 2.654 pH
C1_8 = 140.9 nF
C9 = 35.37 nF
C10 = 1.764 nF
C11 = 6.315 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General