KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A103JH Hist.PN: 0201ZC103JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 10 n | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 504.7 μΩ
R1 = 64.48 mΩ
R2 = 5 Ω
R3 = 12.11 Ω
R4 = 1 GΩ
L1 = 355.3 pH
L2 = 1.868 nH
L3 = 5.31 nH
C1 = 8.7 nF
C2 = 1 nF
C3 = 240 pF
ESR
R0 = 77.4 mΩ
R1 = 42.58 mΩ
R2 = 4.999 mΩ
R3 = 15.51 mΩ
R4 = 19.61 mΩ
R5 = 4.969 mΩ
R6 = 4.08 mΩ
R7 = 3.944 mΩ
R8 = 3.151 mΩ
R9 = 151.1 MΩ
R10 = 811.3 mΩ
R11 = 1.196 Ω
R12 = 323.6 mΩ
R13 = 108.6 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 20.81 pH
L5 = 403.5 aH
C1_8 = 2.877 μF
C9 = 61.08 nF
C10 = 222.5 nF
C11 = 17.19 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General