KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A102JH Hist.PN: 0201ZC102JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 1 n | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 625.2 μΩ
R1 = 262.7 mΩ
R2 = 15.81 Ω
R3 = 13.52 Ω
R4 = 1 GΩ
L1 = 361.4 pH
L2 = 1.784 nH
L3 = 6.841 nH
C1 = 870 pF
C2 = 100 pF
C3 = 24 pF
ESR
R0 = 303.9 mΩ
R1 = 1.546 Ω
R2 = 154.5 mΩ
R3 = 158.7 mΩ
R4 = 90.27 mΩ
R5 = 46.16 mΩ
R6 = 40.8 mΩ
R7 = 38.45 mΩ
R8 = 33 mΩ
R9 = 1.228 MΩ
R10 = 51.19 Ω
R11 = 2.442 Ω
R12 = 59.71 mΩ
R13 = 510.4 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 9.916 pH
L5 = 3.97 pH
C1_8 = 73.96 nF
C9 = 31.47 nF
C10 = 627.2 pF
C11 = 5.098 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General