KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR71A101JH Hist.PN: 0201ZC101JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 100 p | ± 5 % | 10 | X7R | Sn | General | MLCC |
Impedance
R0 = 774.5 μΩ
R1 = 1.07 Ω
R2 = 50 Ω
R3 = 15.1 Ω
R4 = 1 GΩ
L1 = 367.6 pH
L2 = 1.704 nH
L3 = 8.812 nH
C1 = 87 pF
C2 = 10 pF
C3 = 2.4 pF
ESR
R0 = 1.193 Ω
R1 = 56.13 Ω
R2 = 4.774 Ω
R3 = 1.624 Ω
R4 = 415.5 mΩ
R5 = 428.9 mΩ
R6 = 408 mΩ
R7 = 374.9 mΩ
R8 = 345.5 mΩ
R9 = 9.983 kΩ
R10 = 3.23 kΩ
R11 = 4.985 Ω
R12 = 11.02 mΩ
R13 = 2.398 Ω
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 4.724 pH
L5 = 39.07 pH
C1_8 = 1.901 nF
C9 = 16.21 nF
C10 = 1.768 pF
C11 = 1.511 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General