KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR70J472JH Hist.PN: 02016C472JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 4.7 n | ± 5 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 541.4 μΩ
R1 = 102.2 mΩ
R2 = 7.293 Ω
R3 = 12.55 Ω
R4 = 1 GΩ
L1 = 357.3 pH
L2 = 1.84 nH
L3 = 5.77 nH
C1 = 4.089 nF
C2 = 470 pF
C3 = 112.8 pF
ESR
R0 = 121.2 mΩ
R1 = 138.3 mΩ
R2 = 15.4 mΩ
R3 = 33.25 mΩ
R4 = 32.36 mΩ
R5 = 10.32 mΩ
R6 = 8.681 mΩ
R7 = 8.322 mΩ
R8 = 6.806 mΩ
R9 = 31.19 MΩ
R10 = 3.158 Ω
R11 = 1.511 Ω
R12 = 185.9 mΩ
R13 = 180.4 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 16.32 pH
L5 = 853.9 aH
C1_8 = 866.2 nF
C9 = 49.14 nF
C10 = 32.45 nF
C11 = 11.54 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General