KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR70J332JH Hist.PN: 02016C332JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 3.3 n | ± 5 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 559.5 μΩ
R1 = 126.8 mΩ
R2 = 8.704 Ω
R3 = 12.77 Ω
R4 = 1 GΩ
L1 = 358.2 pH
L2 = 1.827 nH
L3 = 5.999 nH
C1 = 2.871 nF
C2 = 330 pF
C3 = 79.2 pF
ESR
R0 = 149.5 mΩ
R1 = 240.1 mΩ
R2 = 26.08 mΩ
R3 = 47.52 mΩ
R4 = 40.91 mΩ
R5 = 14.53 mΩ
R6 = 12.36 mΩ
R7 = 11.81 mΩ
R8 = 9.763 mΩ
R9 = 14.89 MΩ
R10 = 5.969 Ω
R11 = 1.686 Ω
R12 = 143.4 mΩ
R13 = 228.8 mΩ
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 14.56 pH
L5 = 1.213 pH
C1_8 = 493.6 nF
C9 = 44.39 nF
C10 = 13.17 nF
C11 = 9.576 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General