KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR70J221JH Hist.PN: 02016C221JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 220 p | ± 5 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 719.8 μΩ
R1 = 661.5 mΩ
R2 = 33.71 Ω
R3 = 14.54 Ω
R4 = 1 GΩ
L1 = 365.4 pH
L2 = 1.731 nH
L3 = 8.08 nH
C1 = 191.4 pF
C2 = 22 pF
C3 = 5.28 pF
ESR
R0 = 747 mΩ
R1 = 16.41 Ω
R2 = 1.475 Ω
R3 = 732.4 mΩ
R4 = 246.3 mΩ
R5 = 199.9 mΩ
R6 = 185.5 mΩ
R7 = 171.9 mΩ
R8 = 154.6 mΩ
R9 = 51.87 kΩ
R10 = 781.3 Ω
R11 = 3.904 Ω
R12 = 19.65 mΩ
R13 = 1.412 Ω
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 6.089 pH
L5 = 17.86 pH
C1_8 = 6.659 nF
C9 = 20.35 nF
C10 = 13.2 pF
C11 = 2.292 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General