KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03AR70J151JH Hist.PN: 02016C151JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 150 p | ± 5 % | 6.3 | X7R | Sn | General | MLCC |
Impedance
R0 = 745.9 μΩ
R1 = 835.6 mΩ
R2 = 40.82 Ω
R3 = 14.81 Ω
R4 = 1 GΩ
L1 = 366.5 pH
L2 = 1.717 nH
L3 = 8.428 nH
C1 = 130.5 pF
C2 = 15 pF
C3 = 3.6 pF
ESR
R0 = 937.8 mΩ
R1 = 29.82 Ω
R2 = 2.609 Ω
R3 = 1.078 Ω
R4 = 317.5 mΩ
R5 = 289.6 mΩ
R6 = 272 mΩ
R7 = 251.1 mΩ
R8 = 228.5 mΩ
R9 = 23.3 kΩ
R10 = 1.557 kΩ
R11 = 4.396 Ω
R12 = 14.83 mΩ
R13 = 1.826 Ω
L1 = 1000 aH
L2 = 1000 aH
L3 = 1000 aH
L4 = 5.383 pH
L5 = 26.12 pH
C1_8 = 3.622 nF
C9 = 18.22 nF
C10 = 4.971 pF
C11 = 1.872 pF
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R General