KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGM03ACG1E270JH Hist.PN: 02013A270JAT2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0201 | 27 p | ± 5 % | 25 | NP0 | Sn | General | MLCC |
RP = 100 TΩ
R0 = 14.39 μΩ
R1 = 2.756 Ω
R2 = 628.2 mΩ
R3 = 112.9 mΩ
R4 = 23.83 mΩ
R5 = 7.066 mΩ
R6 = 6.69 mΩ
R7 = 3.858 mΩ
R8 = 4.294 mΩ
R9 = 1.619 mΩ
R10 = 2.491 mΩ
R11 = 2.197 mΩ
R12 = 1.844 mΩ
R13 = 1 aΩ
R14 = 1 aΩ
R15 = 67.28 mΩ
R16 = 232.3 mΩ
R17 = 324.4 mΩ
C0 = 26.81 pF
C1 = 47.47 nF
C2 = 4.876 aF
C3 = 4.68 aF
L0 = 304.5 pH
L1 = 259.7 aH
L2 = 155.8 aH
L3 = 32.34 pH
L4 = 9.629 pH
L5 = 6.85 pH
EIA - 0201
millimeters [mm] | inches [in] | |
---|---|---|
L | 0.6 ±0.03 | 0.024 ±0.001 |
W | 0.3 ±0.03 | 0.012 ±0.001 |
T max. | 0.33 | 0.013 |
t | 0.15 ±0.05 | 0.006 ±0.002 |
For more specific information about part number case size see: Catalog Series Datasheet - NP0 General