KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF31BR72D472MT Hist.PN: 12062C472MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 4.7 n | ± 20 % | 200 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 275 μΩ
R1 = 133.2 mΩ
R2 = 12.85 Ω
R3 = 21.64 Ω
R4 = 1 GΩ
L1 = 1.083 nH
L2 = 5.303 nH
L3 = 44.11 nH
C1 = 4.042 nF
C2 = 611 pF
C3 = 65.8 pF
ESR
R0 = 146.4 mΩ
R1 = 21.08 kΩ
R2 = 1.168 kΩ
R3 = 121.4 Ω
R4 = 5.416 Ω
R5 = 475.9 mΩ
R6 = 55.62 mΩ
R7 = 32.51 mΩ
R8 = 35.95 mΩ
R9 = 538.6 kΩ
R10 = 1.662 Ω
R11 = 1.296 Ω
R12 = 16.08 mΩ
R13 = 52.53 mΩ
L1 = 15.48 nH
L2 = 158.1 pH
L3 = 1000 aH
L4 = 28.07 pH
L5 = 34.63 pH
C1_8 = 362.4 nF
C9 = 488.3 nF
C10 = 21.25 nF
C11 = 3.309 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General