KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF31BR71H332KT Hist.PN: 12065C332KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 3.3 n | ± 10 % | 50 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 265.9 μΩ
R1 = 161.8 mΩ
R2 = 15.78 Ω
R3 = 26.85 Ω
R4 = 1 GΩ
L1 = 1.076 nH
L2 = 5.469 nH
L3 = 49.04 nH
C1 = 2.838 nF
C2 = 429 pF
C3 = 46.2 pF
ESR
R0 = 178.3 mΩ
R1 = 28.38 kΩ
R2 = 1.417 kΩ
R3 = 144.2 Ω
R4 = 5.794 Ω
R5 = 483.9 mΩ
R6 = 54.03 mΩ
R7 = 36.05 mΩ
R8 = 41.89 mΩ
R9 = 570.8 kΩ
R10 = 2.034 Ω
R11 = 1.214 Ω
R12 = 18.64 mΩ
R13 = 55.94 mΩ
L1 = 15.24 nH
L2 = 170.5 pH
L3 = 1000 aH
L4 = 27.01 pH
L5 = 31.76 pH
C1_8 = 253.5 nF
C9 = 312.7 nF
C10 = 15.27 nF
C11 = 2.357 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General