KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF31BR71E153MT Hist.PN: 12063C153MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 15 n | ± 20 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 307 μΩ
R1 = 70.34 mΩ
R2 = 6.556 Ω
R3 = 10.66 Ω
R4 = 1 GΩ
L1 = 1.104 nH
L2 = 4.794 nH
L3 = 31.14 nH
C1 = 12.9 nF
C2 = 1.95 nF
C3 = 210 pF
ESR
R0 = 76.6 mΩ
R1 = 7.944 kΩ
R2 = 620.8 Ω
R3 = 69.17 Ω
R4 = 4.339 Ω
R5 = 450.8 mΩ
R6 = 61.18 mΩ
R7 = 23.14 mΩ
R8 = 21.78 mΩ
R9 = 445.3 kΩ
R10 = 856.7 mΩ
R11 = 1.602 Ω
R12 = 9.897 mΩ
R13 = 42.73 mΩ
L1 = 16.3 nH
L2 = 123.3 pH
L3 = 1000 aH
L4 = 31.86 pH
L5 = 46.02 pH
C1_8 = 1.17 μF
C9 = 2.107 μF
C10 = 62.89 nF
C11 = 10.08 nF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General