KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR72A472MT Hist.PN: 06031C472MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 4.7 n | ± 20 % | 100 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 106.5 mΩ
R2 = 19 Ω
R3 = 7.001 Ω
R4 = 1 GΩ
L1 = 937.8 pH
L2 = 2.192 nH
L3 = 25.75 nH
C1 = 3.901 nF
C2 = 705 pF
C3 = 89.3 pF
ESR
R0 = 113.1 mΩ
R1 = 34.03 kΩ
R2 = 3.207 kΩ
R3 = 266.2 Ω
R4 = 26.45 Ω
R5 = 3.815 Ω
R6 = 594.7 mΩ
R7 = 172.7 mΩ
R8 = 60.92 mΩ
R9 = 691.1 mΩ
R10 = 4.285 Ω
R11 = 467.8 mΩ
R12 = 17.36 mΩ
R13 = 22.96 mΩ
L1 = 16.81 pH
L2 = 31.56 pH
L3 = 1000 aH
L4 = 23.31 pH
L5 = 7.486 pH
C1_8 = 291.4 nF
C9 = 111.5 nF
C10 = 6.361 nF
C11 = 4.595 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General