KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR72A332MT Hist.PN: 06031C332MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 3.3 n | ± 20 % | 100 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 131.2 mΩ
R2 = 24.07 Ω
R3 = 8.444 Ω
R4 = 1 GΩ
L1 = 926.6 pH
L2 = 1.978 nH
L3 = 26.23 nH
C1 = 2.739 nF
C2 = 495 pF
C3 = 62.7 pF
ESR
R0 = 139.1 mΩ
R1 = 46.25 kΩ
R2 = 4.104 kΩ
R3 = 320 Ω
R4 = 30.81 Ω
R5 = 4.355 Ω
R6 = 717.5 mΩ
R7 = 225.5 mΩ
R8 = 76.91 mΩ
R9 = 1.079 Ω
R10 = 6.323 Ω
R11 = 475.9 mΩ
R12 = 20.16 mΩ
R13 = 23.19 mΩ
L1 = 20.8 pH
L2 = 32.01 pH
L3 = 1000 aH
L4 = 23.6 pH
L5 = 6.191 pH
C1_8 = 207.1 nF
C9 = 67.46 nF
C10 = 4.074 nF
C11 = 3.261 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General