KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR72A222KT Hist.PN: 06031C222KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 2.2 n | ± 10 % | 100 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 166.7 mΩ
R2 = 31.59 Ω
R3 = 10.47 Ω
R4 = 1 GΩ
L1 = 913.9 pH
L2 = 1.759 nH
L3 = 26.79 nH
C1 = 1.826 nF
C2 = 330 pF
C3 = 41.8 pF
ESR
R0 = 176.4 mΩ
R1 = 65.76 kΩ
R2 = 5.444 kΩ
R3 = 395.3 Ω
R4 = 36.69 Ω
R5 = 5.068 Ω
R6 = 889.9 mΩ
R7 = 306.1 mΩ
R8 = 100.5 mΩ
R9 = 1.798 Ω
R10 = 9.877 Ω
R11 = 485.2 mΩ
R12 = 23.95 mΩ
R13 = 23.45 mΩ
L1 = 26.55 pH
L2 = 32.54 pH
L3 = 1000 aH
L4 = 23.93 pH
L5 = 4.98 pH
C1_8 = 140 nF
C9 = 37.93 nF
C10 = 2.444 nF
C11 = 2.2 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General