KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71H683KT Hist.PN: 06035C683KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 68 n | ± 10 % | 50 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 22.02 mΩ
R2 = 3.171 Ω
R3 = 1.699 Ω
R4 = 1 GΩ
L1 = 1.027 nH
L2 = 4.757 nH
L3 = 22.41 nH
C1 = 56.44 nF
C2 = 10.2 nF
C3 = 1.292 nF
ESR
R0 = 23.62 mΩ
R1 = 3.346 kΩ
R2 = 498.1 Ω
R3 = 66.16 Ω
R4 = 8.362 Ω
R5 = 1.404 Ω
R6 = 143.9 mΩ
R7 = 23.03 mΩ
R8 = 10.47 mΩ
R9 = 23.84 mΩ
R10 = 226.7 mΩ
R11 = 411.4 mΩ
R12 = 5.59 mΩ
R13 = 21.32 mΩ
L1 = 3.365 pH
L2 = 28.35 pH
L3 = 1000 aH
L4 = 21.28 pH
L5 = 31.43 pH
C1_8 = 3.85 μF
C9 = 4.953 μF
C10 = 184.3 nF
C11 = 61.36 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General