KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71H153JT Hist.PN: 06035C153JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 15 n | ± 5 % | 50 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 53.71 mΩ
R2 = 8.729 Ω
R3 = 3.785 Ω
R4 = 1 GΩ
L1 = 975.6 pH
L2 = 3.069 nH
L3 = 24.24 nH
C1 = 12.45 nF
C2 = 2.25 nF
C3 = 285 pF
ESR
R0 = 57.28 mΩ
R1 = 12.43 kΩ
R2 = 1.428 kΩ
R3 = 145.4 Ω
R4 = 16.04 Ω
R5 = 2.472 Ω
R6 = 321.1 mΩ
R7 = 72 mΩ
R8 = 28.35 mΩ
R9 = 160.1 mΩ
R10 = 1.196 Ω
R11 = 442.4 mΩ
R12 = 10.61 mΩ
R13 = 22.24 mΩ
L1 = 8.36 pH
L2 = 30.12 pH
L3 = 1000 aH
L4 = 22.41 pH
L5 = 13.96 pH
C1_8 = 893.9 nF
C9 = 579.1 nF
C10 = 27.45 nF
C11 = 14.16 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General