KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71E823MT Hist.PN: 06033C823MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 82 n | ± 20 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 19.71 mΩ
R2 = 2.797 Ω
R3 = 1.538 Ω
R4 = 1 GΩ
L1 = 1.034 nH
L2 = 5.022 nH
L3 = 22.19 nH
C1 = 68.06 nF
C2 = 12.3 nF
C3 = 1.558 nF
ESR
R0 = 21.17 mΩ
R1 = 2.844 kΩ
R2 = 437.2 Ω
R3 = 60.02 Ω
R4 = 7.714 Ω
R5 = 1.309 Ω
R6 = 130.3 mΩ
R7 = 20 mΩ
R8 = 9.257 mΩ
R9 = 18.83 mΩ
R10 = 184.5 mΩ
R11 = 407.7 mΩ
R12 = 5.164 mΩ
R13 = 21.21 mΩ
L1 = 3.007 pH
L2 = 28.13 pH
L3 = 1000 aH
L4 = 21.14 pH
L5 = 34.76 pH
C1_8 = 4.613 μF
C9 = 6.462 μF
C10 = 233.4 nF
C11 = 73.58 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General