KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71E333KT Hist.PN: 06033C333KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 33 n | ± 10 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 33.73 mΩ
R2 = 5.147 Ω
R3 = 2.492 Ω
R4 = 1 GΩ
L1 = 1.002 nH
L2 = 3.857 nH
L3 = 23.27 nH
C1 = 27.39 nF
C2 = 4.95 nF
C3 = 627 pF
ESR
R0 = 36.09 mΩ
R1 = 6.268 kΩ
R2 = 824.4 Ω
R3 = 96.43 Ω
R4 = 11.42 Ω
R5 = 1.841 Ω
R6 = 211.3 mΩ
R7 = 39.73 mΩ
R8 = 16.86 mΩ
R9 = 59.3 mΩ
R10 = 502.3 mΩ
R11 = 426 mΩ
R12 = 7.596 mΩ
R13 = 21.76 mΩ
L1 = 5.2 pH
L2 = 29.18 pH
L3 = 1000 aH
L4 = 21.81 pH
L5 = 21.32 pH
C1_8 = 1.915 μF
C9 = 1.774 μF
C10 = 74.13 nF
C11 = 30.43 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General