KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71E223KT Hist.PN: 06033C223KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 22 n | ± 10 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 42.85 mΩ
R2 = 6.754 Ω
R3 = 3.089 Ω
R4 = 1 GΩ
L1 = 988.4 pH
L2 = 3.429 nH
L3 = 23.76 nH
C1 = 18.26 nF
C2 = 3.3 nF
C3 = 418 pF
ESR
R0 = 45.76 mΩ
R1 = 8.912 kΩ
R2 = 1.094 kΩ
R3 = 119.1 Ω
R4 = 13.6 Ω
R5 = 2.142 Ω
R6 = 262 mΩ
R7 = 53.94 mΩ
R8 = 22.03 mΩ
R9 = 98.83 mΩ
R10 = 784.6 mΩ
R11 = 434.4 mΩ
R12 = 9.021 mΩ
R13 = 22 mΩ
L1 = 6.638 pH
L2 = 29.66 pH
L3 = 1000 aH
L4 = 22.11 pH
L5 = 17.15 pH
C1_8 = 1.294 μF
C9 = 997.7 nF
C10 = 44.48 nF
C11 = 20.54 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General