KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71E104KT Hist.PN: 06033C104KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 100 n | ± 10 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 17.54 mΩ
R2 = 2.449 Ω
R3 = 1.385 Ω
R4 = 1 GΩ
L1 = 1.041 nH
L2 = 5.32 nH
L3 = 21.96 nH
C1 = 83 nF
C2 = 15 nF
C3 = 1.9 nF
ESR
R0 = 18.84 mΩ
R1 = 2.394 kΩ
R2 = 380.7 Ω
R3 = 54.12 Ω
R4 = 7.082 Ω
R5 = 1.216 Ω
R6 = 117.3 mΩ
R7 = 17.22 mΩ
R8 = 8.122 mΩ
R9 = 14.67 mΩ
R10 = 148.4 mΩ
R11 = 403.8 mΩ
R12 = 4.747 mΩ
R13 = 21.1 mΩ
L1 = 2.668 pH
L2 = 27.91 pH
L3 = 1000 aH
L4 = 21 pH
L5 = 38.67 pH
C1_8 = 5.587 μF
C9 = 8.565 μF
C10 = 299.7 nF
C11 = 89.2 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General