KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71E103MT Hist.PN: 06033C103MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 10 n | ± 20 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 68.22 mΩ
R2 = 11.45 Ω
R3 = 4.692 Ω
R4 = 1 GΩ
L1 = 962.2 pH
L2 = 2.728 nH
L3 = 24.76 nH
C1 = 8.3 nF
C2 = 1.5 nF
C3 = 190 pF
ESR
R0 = 72.64 mΩ
R1 = 17.67 kΩ
R2 = 1.895 kΩ
R3 = 179.6 Ω
R4 = 19.11 Ω
R5 = 2.877 Ω
R6 = 398.3 mΩ
R7 = 97.74 mΩ
R8 = 37.04 mΩ
R9 = 266.9 mΩ
R10 = 1.868 Ω
R11 = 451.1 mΩ
R12 = 12.6 mΩ
R13 = 22.49 mΩ
L1 = 10.67 pH
L2 = 30.62 pH
L3 = 1000 aH
L4 = 22.72 pH
L5 = 11.23 pH
C1_8 = 604.2 nF
C9 = 325.6 nF
C10 = 16.47 nF
C11 = 9.558 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General