KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71C473JT Hist.PN: 0603YC473JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 47 n | ± 5 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 27.38 mΩ
R2 = 4.061 Ω
R3 = 2.066 Ω
R4 = 1 GΩ
L1 = 1.014 nH
L2 = 4.273 nH
L3 = 22.84 nH
C1 = 39.01 nF
C2 = 7.05 nF
C3 = 893 pF
ESR
R0 = 29.33 mΩ
R1 = 4.611 kΩ
R2 = 644.3 Ω
R3 = 80.2 Ω
R4 = 9.806 Ω
R5 = 1.613 Ω
R6 = 175.1 mΩ
R7 = 30.43 mΩ
R8 = 13.36 mΩ
R9 = 37.98 mΩ
R10 = 340.4 mΩ
R11 = 418.8 mΩ
R12 = 6.538 mΩ
R13 = 21.54 mΩ
L1 = 4.203 pH
L2 = 28.77 pH
L3 = 1000 aH
L4 = 21.55 pH
L5 = 25.78 pH
C1_8 = 2.694 μF
C9 = 2.932 μF
C10 = 115.7 nF
C11 = 42.88 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General