KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71C273KT Hist.PN: 0603YC273KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 27 n | ± 10 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 37.97 mΩ
R2 = 5.888 Ω
R3 = 2.772 Ω
R4 = 1 GΩ
L1 = 995.3 pH
L2 = 3.639 nH
L3 = 23.51 nH
C1 = 22.41 nF
C2 = 4.05 nF
C3 = 513 pF
ESR
R0 = 40.59 mΩ
R1 = 7.461 kΩ
R2 = 948.2 Ω
R3 = 107.1 Ω
R4 = 12.45 Ω
R5 = 1.984 Ω
R6 = 235 mΩ
R7 = 46.22 mΩ
R8 = 19.25 mΩ
R9 = 76.35 mΩ
R10 = 626.3 mΩ
R11 = 430.1 mΩ
R12 = 8.27 mΩ
R13 = 21.88 mΩ
L1 = 5.868 pH
L2 = 29.42 pH
L3 = 1000 aH
L4 = 21.96 pH
L5 = 19.14 pH
C1_8 = 1.577 μF
C9 = 1.334 μF
C10 = 57.57 nF
C11 = 25.05 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General