KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71C183JT Hist.PN: 0603YC183JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 18 n | ± 5 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 48.23 mΩ
R2 = 7.726 Ω
R3 = 3.436 Ω
R4 = 1 GΩ
L1 = 981.6 pH
L2 = 3.235 nH
L3 = 24.01 nH
C1 = 14.94 nF
C2 = 2.7 nF
C3 = 342 pF
ESR
R0 = 51.48 mΩ
R1 = 10.61 kΩ
R2 = 1.258 kΩ
R3 = 132.2 Ω
R4 = 14.83 Ω
R5 = 2.309 Ω
R6 = 291.5 mΩ
R7 = 62.75 mΩ
R8 = 25.14 mΩ
R9 = 127.3 mΩ
R10 = 978.3 mΩ
R11 = 438.6 mΩ
R12 = 9.822 mΩ
R13 = 22.12 mΩ
L1 = 7.491 pH
L2 = 29.9 pH
L3 = 1000 aH
L4 = 22.27 pH
L5 = 15.4 pH
C1_8 = 1.066 μF
C9 = 750.3 nF
C10 = 34.54 nF
C11 = 16.9 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General