KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71C123JT Hist.PN: 0603YC123JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 12 n | ± 5 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 61.27 mΩ
R2 = 10.14 Ω
R3 = 4.26 Ω
R4 = 1 GΩ
L1 = 968.2 pH
L2 = 2.876 nH
L3 = 24.52 nH
C1 = 9.96 nF
C2 = 1.8 nF
C3 = 228 pF
ESR
R0 = 65.28 mΩ
R1 = 15.08 kΩ
R2 = 1.669 kΩ
R3 = 163.3 Ω
R4 = 17.66 Ω
R5 = 2.687 Ω
R6 = 361.5 mΩ
R7 = 85.19 mΩ
R8 = 32.85 mΩ
R9 = 212.1 mΩ
R10 = 1.528 Ω
R11 = 447.2 mΩ
R12 = 11.66 mΩ
R13 = 22.37 mΩ
L1 = 9.561 pH
L2 = 30.39 pH
L3 = 1000 aH
L4 = 22.58 pH
L5 = 12.38 pH
C1_8 = 720.6 nF
C9 = 421.9 nF
C10 = 20.72 nF
C11 = 11.41 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General