KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF15AR71C102JT Hist.PN: 0603YC102JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 1 n | ± 5 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100 μΩ
R1 = 265.4 mΩ
R2 = 53.58 Ω
R3 = 15.9 Ω
R4 = 1 GΩ
L1 = 889.8 pH
L2 = 1.399 nH
L3 = 27.91 nH
C1 = 830 pF
C2 = 150 pF
C3 = 19 pF
ESR
R0 = 280 mΩ
R1 = 130.4 kΩ
R2 = 9.431 kΩ
R3 = 596.2 Ω
R4 = 51.54 Ω
R5 = 6.806 Ω
R6 = 1.353 Ω
R7 = 554.7 mΩ
R8 = 168.9 mΩ
R9 = 4.857 Ω
R10 = 23.51 Ω
R11 = 504 mΩ
R12 = 33.45 mΩ
R13 = 23.97 mΩ
L1 = 42.68 pH
L2 = 33.59 pH
L3 = 1000 aH
L4 = 24.58 pH
L5 = 3.261 pH
C1_8 = 65.34 nF
C9 = 12.38 nF
C10 = 905 pF
C11 = 1.024 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General