KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71E472MH Hist.PN: 04023C472MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 4.7 n | ± 20 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 100.5 μΩ
R1 = 106.2 mΩ
R2 = 31.21 Ω
R3 = 5.993 Ω
R4 = 1 GΩ
L1 = 852.6 pH
L2 = 41.11 nH
L3 = 27.62 nH
C1 = 4.089 nF
C2 = 517 pF
C3 = 89.3 pF
ESR
R0 = 101.9 mΩ
R1 = 46.92 kΩ
R2 = 4.881 kΩ
R3 = 384 Ω
R4 = 37.3 Ω
R5 = 5.335 Ω
R6 = 538.5 mΩ
R7 = 132.6 mΩ
R8 = 33.91 mΩ
R9 = 66.05 mΩ
R10 = 104.2 mΩ
R11 = 280.2 mΩ
R12 = 13.2 mΩ
R13 = 41.09 μΩ
L1 = 10.9 pH
L2 = 13.93 pH
L3 = 2.329 pH
L4 = 10.67 pH
L5 = 11.33 pH
C1_8 = 230.8 nF
C9 = 186.4 nF
C10 = 8.385 nF
C11 = 356.1 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General