KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71E471MH Hist.PN: 04023C471MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 470 p | ± 20 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 348.5 μΩ
R1 = 474.2 mΩ
R2 = 60.85 Ω
R3 = 19.85 Ω
R4 = 1 GΩ
L1 = 810.5 pH
L2 = 38.64 nH
L3 = 34.54 nH
C1 = 408.9 pF
C2 = 51.7 pF
C3 = 8.93 pF
ESR
R0 = 441.7 mΩ
R1 = 404 kΩ
R2 = 19.75 kΩ
R3 = 925.5 Ω
R4 = 41.85 Ω
R5 = 4.094 Ω
R6 = 546.6 mΩ
R7 = 288.1 mΩ
R8 = 242.8 mΩ
R9 = 36.47 mΩ
R10 = 7.21 Ω
R11 = 1.003 Ω
R12 = 112.6 mΩ
R13 = 39.24 mΩ
L1 = 1.292 pH
L2 = 2 pH
L3 = 2.157 pH
L4 = 14.8 pH
L5 = 14.1 pH
C1_8 = 24.4 nF
C9 = 17 nF
C10 = 460.8 pF
C11 = 369.1 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General