KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71E332JH Hist.PN: 04023C332JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 3.3 n | ± 5 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 121.7 μΩ
R1 = 133.6 mΩ
R2 = 34.58 Ω
R3 = 7.203 Ω
R4 = 1 GΩ
L1 = 846 pH
L2 = 40.72 nH
L3 = 28.59 nH
C1 = 2.871 nF
C2 = 363 pF
C3 = 62.7 pF
ESR
R0 = 127.6 mΩ
R1 = 65.31 kΩ
R2 = 6.05 kΩ
R3 = 439.6 Ω
R4 = 37.97 Ω
R5 = 5.122 Ω
R6 = 539.7 mΩ
R7 = 149.4 mΩ
R8 = 45.88 mΩ
R9 = 60.29 mΩ
R10 = 199.8 mΩ
R11 = 340.8 mΩ
R12 = 18.35 mΩ
R13 = 117.9 μΩ
L1 = 7.854 pH
L2 = 10.34 pH
L3 = 2.301 pH
L4 = 11.22 pH
L5 = 11.72 pH
C1_8 = 163.5 nF
C9 = 129 nF
C10 = 5.37 nF
C11 = 358 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General