KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71E331MH Hist.PN: 04023C331MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 330 p | ± 20 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 421.8 μΩ
R1 = 596.7 mΩ
R2 = 67.42 Ω
R3 = 23.85 Ω
R4 = 1 GΩ
L1 = 804.2 pH
L2 = 38.27 nH
L3 = 35.74 nH
C1 = 287.1 pF
C2 = 36.3 pF
C3 = 6.27 pF
ESR
R0 = 553.3 mΩ
R1 = 562.3 kΩ
R2 = 24.48 kΩ
R3 = 1.059 kΩ
R4 = 42.6 Ω
R5 = 3.931 Ω
R6 = 547.9 mΩ
R7 = 324.5 mΩ
R8 = 328.6 mΩ
R9 = 33.29 mΩ
R10 = 13.82 Ω
R11 = 1.22 Ω
R12 = 156.5 mΩ
R13 = 112.6 mΩ
L1 = 931.3 aH
L2 = 1.484 pH
L3 = 2.132 pH
L4 = 15.56 pH
L5 = 14.58 pH
C1_8 = 17.28 nF
C9 = 11.77 nF
C10 = 295.1 pF
C11 = 371.1 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General