KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71E102JH Hist.PN: 04023C102JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 1 n | ± 5 % | 25 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 231.8 μΩ
R1 = 290.3 mΩ
R2 = 48.89 Ω
R3 = 13.4 Ω
R4 = 1 GΩ
L1 = 824 pH
L2 = 39.43 nH
L3 = 32.1 nH
C1 = 870 pF
C2 = 110 pF
C3 = 19 pF
ESR
R0 = 273.1 mΩ
R1 = 199.4 kΩ
R2 = 12.49 kΩ
R3 = 693.6 Ω
R4 = 40.3 Ω
R5 = 4.465 Ω
R6 = 543.9 mΩ
R7 = 223.3 mΩ
R8 = 127.3 mΩ
R9 = 44.31 mΩ
R10 = 1.797 Ω
R11 = 660.4 mΩ
R12 = 55.76 mΩ
R13 = 4.136 mΩ
L1 = 2.6 pH
L2 = 3.779 pH
L3 = 2.212 pH
L4 = 13.3 pH
L5 = 13.12 pH
C1_8 = 50.98 nF
C9 = 37.28 nF
C10 = 1.193 nF
C11 = 364.8 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General