KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C681MH Hist.PN: 0402YC681MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 680 p | ± 20 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 285.5 μΩ
R1 = 373 mΩ
R2 = 54.67 Ω
R3 = 16.38 Ω
R4 = 1 GΩ
L1 = 817.1 pH
L2 = 39.02 nH
L3 = 33.32 nH
C1 = 591.6 pF
C2 = 74.8 pF
C3 = 12.92 pF
ESR
R0 = 349.1 mΩ
R1 = 286 kΩ
R2 = 15.78 kΩ
R3 = 803.7 Ω
R4 = 41.09 Ω
R5 = 4.272 Ω
R6 = 545.3 mΩ
R7 = 254.3 mΩ
R8 = 177.1 mΩ
R9 = 40.11 mΩ
R10 = 3.654 Ω
R11 = 817.7 mΩ
R12 = 79.85 mΩ
R13 = 13.05 mΩ
L1 = 1.819 pH
L2 = 2.73 pH
L3 = 2.184 pH
L4 = 14.04 pH
L5 = 13.61 pH
C1_8 = 34.99 nF
C9 = 24.96 nF
C10 = 733.8 pF
C11 = 367 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General