KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C333KH Hist.PN: 0402YC333KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 33 n | ± 10 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 35.09 μΩ
R1 = 29.91 mΩ
R2 = 17.73 Ω
R3 = 2.175 Ω
R4 = 1 GΩ
L1 = 889.9 pH
L2 = 43.34 nH
L3 = 22.87 nH
C1 = 28.71 nF
C2 = 3.63 nF
C3 = 627 pF
ESR
R0 = 29.44 mΩ
R1 = 7.586 kΩ
R2 = 1.495 kΩ
R3 = 182.4 Ω
R4 = 33.84 Ω
R5 = 6.675 Ω
R6 = 531.6 mΩ
R7 = 68.74 mΩ
R8 = 6.406 mΩ
R9 = 109.2 mΩ
R10 = 2.888 mΩ
R11 = 95.18 mΩ
R12 = 2.151 mΩ
R13 = 123.4 nΩ
L1 = 66.24 pH
L2 = 72.02 pH
L3 = 2.485 pH
L4 = 8.093 pH
L5 = 9.42 pH
C1_8 = 1.547 μF
C9 = 1.415 μF
C10 = 97.72 nF
C11 = 345.4 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General