KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C273JH Hist.PN: 0402YC273JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 27 n | ± 5 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 39.1 μΩ
R1 = 34.07 mΩ
R2 = 18.8 Ω
R3 = 2.415 Ω
R4 = 1 GΩ
L1 = 886 pH
L2 = 43.1 nH
L3 = 23.31 nH
C1 = 23.49 nF
C2 = 2.97 nF
C3 = 513 pF
ESR
R0 = 33.46 mΩ
R1 = 9.151 kΩ
R2 = 1.689 kΩ
R3 = 196.9 Ω
R4 = 34.18 Ω
R5 = 6.523 Ω
R6 = 532.3 mΩ
R7 = 73.55 mΩ
R8 = 7.605 mΩ
R9 = 103.7 mΩ
R10 = 4.177 mΩ
R11 = 106.4 mΩ
R12 = 2.593 mΩ
R13 = 224.4 nΩ
L1 = 55.01 pH
L2 = 60.81 pH
L3 = 2.468 pH
L4 = 8.327 pH
L5 = 9.601 pH
C1_8 = 1.272 μF
C9 = 1.148 μF
C10 = 75.89 nF
C11 = 346.5 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General