KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C222KH Hist.PN: 0402YC222KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 2.2 n | ± 10 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 151.4 μΩ
R1 = 173.9 mΩ
R2 = 38.89 Ω
R3 = 8.894 Ω
R4 = 1 GΩ
L1 = 838.4 pH
L2 = 40.28 nH
L3 = 29.73 nH
C1 = 1.914 nF
C2 = 242 pF
C3 = 41.8 pF
ESR
R0 = 165.3 mΩ
R1 = 95.42 kΩ
R2 = 7.738 kΩ
R3 = 513.2 Ω
R4 = 38.74 Ω
R5 = 4.889 Ω
R6 = 541.1 mΩ
R7 = 171.2 mΩ
R8 = 64.89 mΩ
R9 = 54.3 mΩ
R10 = 421.3 mΩ
R11 = 426.7 mΩ
R12 = 26.76 mΩ
R13 = 394.6 μΩ
L1 = 5.396 pH
L2 = 7.345 pH
L3 = 2.271 pH
L4 = 11.89 pH
L5 = 12.18 pH
C1_8 = 110 nF
C9 = 84.64 nF
C10 = 3.222 nF
C11 = 360.3 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General