KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C221MH Hist.PN: 0402YC221MAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 220 p | ± 20 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 525.1 μΩ
R1 = 776.6 mΩ
R2 = 75.84 Ω
R3 = 29.45 Ω
R4 = 1 GΩ
L1 = 797 pH
L2 = 37.85 nH
L3 = 37.18 nH
C1 = 191.4 pF
C2 = 24.2 pF
C3 = 4.18 pF
ESR
R0 = 716.4 mΩ
R1 = 821.5 kΩ
R2 = 31.31 kΩ
R3 = 1.237 kΩ
R4 = 43.47 Ω
R5 = 3.752 Ω
R6 = 549.4 mΩ
R7 = 372 mΩ
R8 = 464.7 mΩ
R9 = 29.98 mΩ
R10 = 29.14 Ω
R11 = 1.528 Ω
R12 = 228.3 mΩ
R13 = 376.8 mΩ
L1 = 639.8 aH
L2 = 1.054 pH
L3 = 2.103 pH
L4 = 16.49 pH
L5 = 15.15 pH
C1_8 = 11.63 nF
C9 = 7.719 nF
C10 = 177 pF
C11 = 373.5 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General