KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C183JH Hist.PN: 0402YC183JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 18 n | ± 5 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 48.67 μΩ
R1 = 44.35 mΩ
R2 = 21.14 Ω
R3 = 2.981 Ω
R4 = 1 GΩ
L1 = 878.1 pH
L2 = 42.63 nH
L3 = 24.25 nH
C1 = 15.66 nF
C2 = 1.98 nF
C3 = 342 pF
ESR
R0 = 43.32 mΩ
R1 = 13.37 kΩ
R2 = 2.16 kΩ
R3 = 229.9 Ω
R4 = 34.88 Ω
R5 = 6.226 Ω
R6 = 533.8 mΩ
R7 = 84.32 mΩ
R8 = 10.76 mΩ
R9 = 93.4 mΩ
R10 = 8.809 mΩ
R11 = 133.2 mΩ
R12 = 3.782 mΩ
R13 = 751.4 nΩ
L1 = 37.79 pH
L2 = 43.21 pH
L3 = 2.435 pH
L4 = 8.82 pH
L5 = 9.977 pH
C1_8 = 856.1 nF
C9 = 753.3 nF
C10 = 45.53 nF
C11 = 348.7 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General