KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C153KH Hist.PN: 0402YC153KAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 15 n | ± 10 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 53.71 μΩ
R1 = 49.93 mΩ
R2 = 22.29 Ω
R3 = 3.278 Ω
R4 = 1 GΩ
L1 = 874.6 pH
L2 = 42.42 nH
L3 = 24.68 nH
C1 = 13.05 nF
C2 = 1.65 nF
C3 = 285 pF
ESR
R0 = 48.65 mΩ
R1 = 15.85 kΩ
R2 = 2.413 kΩ
R3 = 246.5 Ω
R4 = 35.2 Ω
R5 = 6.097 Ω
R6 = 534.4 mΩ
R7 = 89.67 mΩ
R8 = 12.57 mΩ
R9 = 89.11 mΩ
R10 = 12.32 mΩ
R11 = 147.3 mΩ
R12 = 4.481 mΩ
R13 = 1.294 μΩ
L1 = 31.92 pH
L2 = 37.05 pH
L3 = 2.42 pH
L4 = 9.051 pH
L5 = 10.15 pH
C1_8 = 716.5 nF
C9 = 623.2 nF
C10 = 36.18 nF
C11 = 349.7 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General