KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KGF05AR71C123JH Hist.PN: 0402YC123JAZ2A
Ceramic Division
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 12 n | ± 5 % | 16 | X7R | FLEXITERM® | General | MLCC |
Impedance
R0 = 60.59 μΩ
R1 = 57.72 mΩ
R2 = 23.78 Ω
R3 = 3.681 Ω
R4 = 1 GΩ
L1 = 870.3 pH
L2 = 42.17 nH
L3 = 25.22 nH
C1 = 10.44 nF
C2 = 1.32 nF
C3 = 228 pF
ESR
R0 = 56.09 mΩ
R1 = 19.53 kΩ
R2 = 2.763 kΩ
R3 = 268.5 Ω
R4 = 35.59 Ω
R5 = 5.942 Ω
R6 = 535.2 mΩ
R7 = 96.67 mΩ
R8 = 15.21 mΩ
R9 = 84.12 mΩ
R10 = 18.57 mΩ
R11 = 166.7 mΩ
R12 = 5.516 mΩ
R13 = 2.515 μΩ
L1 = 25.96 pH
L2 = 30.7 pH
L3 = 2.403 pH
L4 = 9.343 pH
L5 = 10.37 pH
C1_8 = 576.3 nF
C9 = 494.1 nF
C10 = 27.32 nF
C11 = 350.9 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi General