KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM55CR72A475KV Hist.PN: 22201C475K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
2220 | 4.7 μ | ± 10 % | 100 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 757.9 μΩ
R1 = 5.774 mΩ
R2 = 105.2 mΩ
R3 = 261.4 mΩ
R4 = 1 GΩ
L1 = 1.53 nH
L2 = 1.589 nH
L3 = 6.296 nH
C1 = 3.948 μF
C2 = 611 nF
C3 = 136.3 nF
ESR
R0 = 6.269 mΩ
R1 = 17.88 Ω
R2 = 8.441 Ω
R3 = 2.738 Ω
R4 = 557.4 mΩ
R5 = 64.85 mΩ
R6 = 7.899 mΩ
R7 = 3.137 mΩ
R8 = 2.145 mΩ
R9 = 136 kΩ
R10 = 126.2 mΩ
R11 = 970.5 mΩ
R12 = 1.42 mΩ
R13 = 9.954 mΩ
L1 = 3.285 nH
L2 = 150.4 pH
L3 = 15.09 pH
L4 = 138.2 pH
L5 = 203.3 pH
C1_8 = 596.2 μF
C9 = 1.6 mF
C10 = 8.014 μF
C11 = 2.103 μF
EIA - 2220
millimeters [mm] | inches [in] | |
---|---|---|
L | 5.7 ±0.5 | 0.224 ±0.02 |
W | 5.0 ±0.4 | 0.197 ±0.016 |
T max. | 2.21 | 0.087 |
t | 0.64 ±0.39 | 0.025 ±0.015 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive