KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM32LR71H475KU Hist.PN: 12105C475K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1210 | 4.7 μ | ± 10 % | 50 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 329.4 μΩ
R1 = 4.886 mΩ
R2 = 96.39 mΩ
R3 = 72.78 mΩ
R4 = 1 GΩ
L1 = 1.222 nH
L2 = 1.574 nH
L3 = 11.63 nH
C1 = 4.183 μF
C2 = 441.8 nF
C3 = 89.3 nF
ESR
R0 = 4.559 mΩ
R1 = 50.64 Ω
R2 = 9.303 Ω
R3 = 3.204 Ω
R4 = 899.6 mΩ
R5 = 209.6 mΩ
R6 = 37.22 mΩ
R7 = 753.4 μΩ
R8 = 699.1 μΩ
R9 = 730.4 kΩ
R10 = 30.12 mΩ
R11 = 1.241 Ω
R12 = 687.6 μΩ
R13 = 6.936 mΩ
L1 = 11.09 nH
L2 = 86.52 pH
L3 = 37.67 pH
L4 = 95.83 pH
L5 = 182.1 pH
C1_8 = 493 μF
C9 = 4.52 mF
C10 = 12.26 μF
C11 = 3.087 μF
EIA - 1210
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 2.5 ±0.2 | 0.098 ±0.008 |
T max. | 2.8 | 0.11 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive