KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM31GR71H475KU Hist.PN: 12065C475K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
1206 | 4.7 μ | ± 10 % | 50 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 530 μΩ
R1 = 2.981 mΩ
R2 = 233.8 mΩ
R3 = 320.1 mΩ
R4 = 1 GΩ
L1 = 1.218 nH
L2 = 2.908 nH
L3 = 5.553 nH
C1 = 4.042 μF
C2 = 611 nF
C3 = 65.8 nF
ESR
R0 = 3.101 mΩ
R1 = 63.23 Ω
R2 = 27.08 Ω
R3 = 4.259 Ω
R4 = 1.448 Ω
R5 = 344.5 mΩ
R6 = 98 mΩ
R7 = 4.295 mΩ
R8 = 1.819 mΩ
R9 = 173.5 kΩ
R10 = 32.18 mΩ
R11 = 4.587 Ω
R12 = 895.7 μΩ
R13 = 15.36 mΩ
L1 = 21.02 nH
L2 = 36.04 pH
L3 = 1 pH
L4 = 59.61 pH
L5 = 188.1 pH
C1_8 = 388.3 μF
C9 = 2.942 mF
C10 = 13.56 μF
C11 = 2.511 μF
EIA - 1206
millimeters [mm] | inches [in] | |
---|---|---|
L | 3.2 ±0.2 | 0.126 ±0.008 |
W | 1.6 ±0.2 | 0.063 ±0.008 |
T max. | 1.78 | 0.07 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive