KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM21KR71C684KU Hist.PN: 0805YC684K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 680 n | ± 10 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 6.095 mΩ
R2 = 653.2 mΩ
R3 = 1.066 Ω
R4 = 1 GΩ
L1 = 892.6 pH
L2 = 4.12 nH
L3 = 17.98 nH
C1 = 598.4 nF
C2 = 65.96 nF
C3 = 15.64 nF
ESR
R0 = 6.005 mΩ
R1 = 350.2 Ω
R2 = 101.3 Ω
R3 = 16.33 Ω
R4 = 3.247 Ω
R5 = 262.3 mΩ
R6 = 30.7 mΩ
R7 = 3.217 mΩ
R8 = 2.764 mΩ
R9 = 35.45 mΩ
R10 = 277.3 mΩ
R11 = 2.024 Ω
R12 = 1.131 mΩ
R13 = 11.68 mΩ
L1 = 37.43 pH
L2 = 24.9 pH
L3 = 1 pH
L4 = 26.95 pH
L5 = 56.47 pH
C1_8 = 48.68 μF
C9 = 107.4 μF
C10 = 3.375 μF
C11 = 575.2 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.4 | 0.055 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive